Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SIHGA
Description
ProziFix
Bill of material
ProziFix® 50 x 340
AN
Art. No.
VE
Montagepack
5
PFF
ProziFix
W
Wall
42.4 / 8 mm
D
Insulation
mm
CQK
Characteristic values Shear force
kN
CZK
Characteristic values Tensile force
6.50 kN
EQK
Recommended values Shear force
kN
EZK
Recommended values Tensile force
2.60 kN
L
Length
mm
PL
Product link
Product link
VL
Video link
Video link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D