Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm electronic
Description
PS307A - Alle Füllstandsensoren
Bill of material
PS307A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PS307A: Pegelsonde; 0...0,6 bar; 0...600 mbar; 0...8,7 psi; 0...240,9 inh2o; 0..
DESCLONG
Langbeschreibung
Pegelsonde; 0...0,6 bar; 0...600 mbar; 0...8,7 psi; 0...240,9 inh2o; 0...60 kpa; Analogsignal; 4...20 mA; 10 m FEP-Kabel; -10...60; (T6: -10...60 °C; T5: -10...80 °C; T4: -10...85 °C; 1 D, 1/2 D, 2 D (750 mW): -10...40 °C; (650 mW): -10...70 °C; (550 mW): -10...85 °C) °C; IP 68; Relativdruck
BN
Bestellnummer
PS307A
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D