Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA153-2
Bill of material
PSA153-2
PN
Part Number
PSA153-2
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 45W, Output 15VDC, 3A, Input 19-40VDC
POWER
Power
45 W
OV
Output Voltage
15 VDC
OC
Output Current
3 A
VIN
Voltage Input
19-40 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-10 to 50 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
15 VDC
LOUT1
Iout 1
3 A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D