카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA242.5-2IY
Bill of material
PSA242.5-2IY
PN
Part Number
PSA242.5-2IY
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 60W, Output 24VDC, 2.5A, Input 29-60VDC, Inhibit Input
POWER
Power
60 W
OV
Output Voltage
24 VDC
OC
Output Current
2.5 A
VIN
Voltage Input
29-60 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-10 to 50 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
2.5 A
AFO
Auxiliary functions and options
Inhibit input
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D