Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA5A2-2
Bill of material
PSA5A2-2
PN
Part Number
PSA5A2-2
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 10W, Output 5.1VDC, 2A, Input 8-40VDC
POWER
Power
10 W
OV
Output Voltage
5.1 VDC
OC
Output Current
2 A
VIN
Voltage Input
8-40 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-10 to 50 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
5.1 VDC
LOUT1
Iout 1
2 A
建議
Loading ...
下載CAD模型
Previews
3D
2D