Catalog navigation
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
Bordignon
Description
PSB.01 - Precision Matrix with Shape and without Shoulder ISO 8977 HSS
Bill of material
PSB.01 - 13 x 20 /Typ01 x 4 x 0 x 0 x 1.5 x 0 x 1
COMP
Company
SF Bordignon GmbH
L
mm
DD4
d4 max
mm
DD2
d2
mm
L1
mm
AA
A High Performance Springs
mm
Enter value for AA
A High Performance Springs
mm
cm
inch
ft
TYP
Type
ALPHA
Alpha
°
H
BB
B Precision Guiding Elements
mm
BBMIN
0.000 mm
BBMAX
0.000 mm
BBALG
0 mm
G
G max
0.0 mm
F
mm
R
mm
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D