Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSB125-9IRG
Bill of material
PSB125-9IRG
PN
Part Number
PSB125-9IRG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 60W, Output 12VDC, 5A, Input 15-80VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
POWER
Power
60 W
OV
Output Voltage
12 VDC
OC
Output Current
5 A
VIN
Voltage Input
15-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
105.9 x 69.1 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
5 A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment
Recommendations
Loading ...
Download CAD models
Previews
3D
2D