Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC248-9LIRCG
Bill of material
PSC248-9LIRCG
PN
Part Number
PSC248-9LIRCG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 192W, Output 24VDC, 8A, Input 29-80VDC, Input Filter, Inhibit Input, Control Input for Output Voltage Adjustment, Thyristor Crowbar, RoHS Compliant
POWER
Power
192 W
OV
Output Voltage
24 VDC
OC
Output Current
8 A
VIN
Voltage Input
29-80 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
151 x 88 x 32.3
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
8 A
AFO
Auxiliary functions and options
Input filter, Inhibit input, Control input for output voltage adjustment, Thyristor crowbar
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D