Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
PSS.04 - Precision Punch Shape A ISO 8020 HSS
Bill of material
PSS.04 - 2 x 71
COMP
Company
SF Bordignon GmbH
DD2
d2
6 mm
RR
R Mounting Element
0.3 mm
H
3 mm
DD1
d1
mm
L1
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D