Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
PSS.10 - Precision Punch Shape D DIN 8961/1 / ISO 6752 ASP
Bill of material
PSS.10 - 0.5 x 71
COMP
Company
SF Bordignon GmbH
DD2
d2
0.9 mm
H
0.55 mm
RR
R Mounting Element
0.2 mm
DD1
d1
mm
L1
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D