Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
PSS.11 - Precision Punch Shape DA DIN 9861/1 HWS
Bill of material
PSS.11 - 0.9 x 71
COMP
Company
SF Bordignon GmbH
DD2
d2
1.6 mm
H
1.01 mm
L2
5 mm
RR
R Mounting Element
0.2 mm
DD4
d4
d1 +0.02 mm
DD1
d1
mm
L1
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D