Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PT1001-A1_S54451-B202-A1
Bill of material
S54451-B202-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
SA700ID04
Product feature
SA700ID05
Width
353.5 mm
SA700ID06
Depth
254.0 mm
SA700ID07
Height
102.2 mm
SA700ID08
mass (net)
kg
LINK
http://www.siemens.com/btproduct?S54451-B202-A1
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
1.000
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM Classcode
EC001767
ETIMCLASSN
ETIM Classname
Operating and display device for intrusion detection system
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_40_30_25_47
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D