Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PT2003-A1_S54451-B10-A1
Bill of material
S54451-B10-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
PT2003-A1
SA700ID04
Product feature
PT2003-A1 Fire brig call stat (485, AT)
SA700ID05
Width
200.0 mm
SA700ID06
Depth
300.0 mm
SA700ID07
Height
157.0 mm
SA700ID08
mass (net)
4.500 kg
LINK
http://www.siemens.com/btproduct?S54451-B10-A1
SA810ID03
Manufacturer’s reference number
S54451-B10-A1
SA810ID04
Datanorm number
S54451-B10-A1
SA810ID06
GTIN number
SA810ID10
Description text
PT2003-A1 Fire brig call stat (485, AT)
SA810ID14
Quantity units
PCE
SA810ID15
1.000
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM Classcode
EC001767
ETIMCLASSN
ETIM Classname
Operating and display device for intrusion detection system
IFCEXPORT
IfcAsExport
IfcAlarm.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 15
OMNICLASS
Omniclass title
Audible Fire Notification Devices
UNICLASSC
Uniclass code
Pr_75_75_50_02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.