Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PT2004-A1_S54451-B11-A1
Bill of material
S54451-B11-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
"PT2004-A1 System state indicator (19"")"
SA110ID05
Product type (ASN)
PT2004-A1
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID05
Width
483.00 mm
SA700ID06
Depth
35.00 mm
SA700ID07
Height
44.00 mm
SA700ID08
mass (net)
0.30 kg
LINK
Product link
http://www.siemens.com/btproduct?S54451-B11-A1
SA810ID03
Order number
S54451-B11-A1
SA810ID04
Datanorm number
S54451-B11-A1
SA810ID06
GTIN number
SA810ID10
Description text
PT2004-A1 System status display (19’)
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
EC000195
ETIMCLASSN
ETIM classname
Optical/acoustic signal device
IFCEXPORT
IfcExportAs
IfcUnitaryControlElement.INDICATORPANEL
OMNICLASSNU
OmniClass number
23-29 31 11
OMNICLASS
OmniClass title
Fire Alarm Annunicator Panels
UNICLASSC
Uniclass code
Pr_75_75_30_97
SA740ID04
Approval markings
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D