Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PT2006-A1_S54451-B13-A1
Bill of material
PT2006-A1 Abgesetztes Bedienfeld(200)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
PT2006-A1
SA700ID04
Product feature
PT2006-A1 Remote control panel
SA700ID05
Width
80 mm
SA700ID06
Depth
47 mm
SA700ID07
Height
80 mm
LINK
http://www.siemens.com/btproduct?S54451-B13-A1
SA810ID03
Order number
S54451-B13-A1
SA810ID04
DataNorm number
S54451-B13-A1
SA810ID06
GTIN number
SA810ID10
Description text
Remote control panel
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Central fire alarm control panel
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
Omniclass number
23-27 13 13
OMNICLASS
Omniclass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_75_50_18_17
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D