Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
PTH12
Bill of material
PTH12-L5-50-BC-M20-C3
MODEL
PTH12
SB
Screw brand
L-Standard platform system
SL
Screw lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
brake
HS
Origin sensor
LS
Limit Sensor
L
316.5 mm
A
150 mm
N
4
M
0
KG
6.2 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D