Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SHELE
Description
PTH13
Bill of material
PTH13-L5-50-BC-M20-C3
MODEL
PTH13
SB
Screw brand
L-Standard platform system
SL
Screw lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
brake
HS
Origin sensor
LS
Limit Sensor
L
275.5 mm
A
200 mm
N
4
M
0
KG
6.800 kg
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D