Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PTO2004-A1_S54451-B49-A1
Bill of material
PTO2004-A1 ITEC SPM-DM-Mikrofon DCS(200)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
PTO2004-A1
SA700ID04
Product feature
PTO2004-A1 ITEC SPM-DM Microphone DCS
SA700ID05
Width
41 mm
SA700ID06
Depth
41 mm
SA700ID07
Height
360 mm
SA700ID08
mass (net)
0.170 kg
LINK
http://www.siemens.com/btproduct?S54451-B49-A1
SA810ID03
Order number
S54451-B49-A1
SA810ID04
DataNorm number
S54451-B49-A1
SA810ID06
GTIN number
SA810ID10
Description text
ITEC SPM-DM microphone DCS
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Microphone
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
Omniclass number
23-37 15 29 11 11
OMNICLASS
Omniclass title
Microphones
UNICLASSC
Uniclass code
Pr_60_75_06_53
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D