Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
PU T2,5 12 - Polyurethane timing belts T2,5/12
Bill of material
PU T2,5 12
ARTIKELID
Article number
PU T2,5 12
ARTIKELBEZ
Article designation
Polyurethane timing belts T2,5/12
BELTPRO
Belt profile
T2,5
DIVISION
Pitch
2 mm
EFFECTIVELENG
Length
120 - 950 mm
BELTWIDTH
Width
12 mm
ORDERDES
Order designation
Length T2,5 12
NUMTEETH
Number of teeth
48- 380
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
1,3 mm
TOOTHHEIGH
Tooth height ht
0,7 mm
METREWEIGHT
Weight per metre
35 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/polyurethane-synchronous-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-power-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D