Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PV2003-A1_S54451-B17-A1
Bill of material
S54451-B17-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
PV2003-A1
SA700ID04
Product feature
PV2003-A1 Power amplifier (4x150W)
SA700ID05
Width
482 mm
SA700ID06
Depth
88 mm
SA700ID07
Height
302 mm
SA700ID08
mass (net)
17.10 kg
LINK
http://www.siemens.com/btproduct?S54451-B17-A1
SA810ID03
Manufacturer’s reference number
S54451-B17-A1
SA810ID04
Datanorm number
S54451-B17-A1
SA810ID06
GTIN number
SA810ID10
Description text
Power amplifier (4x150W)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Operating and display device for intrusion detection system
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
Omniclass number
23-29 31 31
OMNICLASS
Omniclass title
Fire Alarm Remote Amplifiers
UNICLASSC
Uniclass code
Pr_75_75_94_97
为你推荐
没有建议信息
下载CAD模型
预览
3D
Characteristics Graph
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.