Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/EPDM - Pressure reducer Typ V82
Bill of material
auf Anfrage
CNSORDERNO
Order No.
auf Anfrage
TYPVIS
Type
Typ V82
GH
Housing
PVC-U
MN
Membran
EPDM
DN
Nominal size
AN
Connection
DB
Data sheet
Produktinformationen
SD
Ø d
- mm
DG
Ø DG
150 mm
SH
Height h
70 mm
L
Length L
- mm
H
Height H
250 mm
SDB
Ø db
90 mm
LF
Length Lf
250 mm
K
LKR Ø K
125 mm
NXSD2
n x Ø d2
4x18 mm
SB
Width b
18 mm
D
Ø D
165 mm
SDU
Ø du
- mm
SLS
Length ls
- mm
LS
Length Ls
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SLE
Length le
- mm
SZ
Length z
- mm
GEW
Weight
6.97 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D