Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVC-U/PTFE - Pressure holding valve Type V86
Bill of material
517003097
CNSORDERNO
order number
517003097
TYPVIS
Type
Typ V86
GH
Housing
PVC-U
MN
Membran
PTFE
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
180 mm
H
Height H
271 mm
SH
Height h
47.5
L
Length L
284 mm
SD
Ø d
75 mm
SLS
Length ls
- mm
LS
Length LS
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SLE
Length le
- mm
SZ
Length z
- mm
SDB
Ø db
- mm
LF
Length Lf
- mm
K
LKR Ø K
- mm
NXSD2
n x Ø d2
- mm
SB
Width b
- mm
D
Ø D
- mm
GEW
Weight
7.70 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D