Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/PTFE - Pressure holding valve Type V186
Bill of material
517000170
CNSORDERNO
order number
517000170
TYPVIS
Type
Typ V186
GH
Housing
PVDF
MN
Membran
PTFE
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
83 mm
H
Height H
138.5 mm
SH
Height h
20
L
Length L
158 mm
SD
Ø d
20 mm
SLS
Length ls
- mm
LS
Length LS
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SLE
Length le
- mm
SZ
Length z
- mm
SDB
Ø db
- mm
LF
Length Lf
- mm
K
LKR Ø K
- mm
NXSD2
n x Ø d2
- mm
SB
Width b
- mm
D
Ø D
- mm
GEW
Weight
0.60 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D