Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC4.E16_S55375-C100
Bill of material
PXC4.E16 Automation Station(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
SA810ID03
Order number
S55375-C100
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
PXC4.E16 Automation Station
BUSPROTOKOLL
Bus Protokoll
BACnet
SA110ID05
Product type (ASN)
PXC4.E16
SA100ID04
Version Room control units
ohne Display
SA71012ID04
width
198 mm
SA71012ID05
depth
71 mm
SA71012ID06
height
124 mm
SA71012ID07
mass (net)
0.483 kg
SA700ID06
Maximum ambient temperature (during operation)
°C
SA810ID04
DataNorm number
S55375-C100
SA810ID06
GTIN number
4047625004729
SA810ID10
Description text
Automation station with 16 inputs/outputs for BACnet/IP
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass Code
Pr_75_50_18_41
LINK
http://www.siemens.com/btproduct?S55375-C100
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.