Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC4.M16S_S55375-C109
Bill of material
S55375-C109
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
PXC4.M16S Automation Station
SA110ID05
Main product group
PXC4.M16S
BUSPROTOKOLL
Bus Protokoll
BACnet
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
SA200ID03
Mounting type
Carrier rail mounting
SA400ID03
Material of the housing front
other product specific versions
SA460ID03
Housing front color
Gray
SA71012ID04
Length
198.00 mm
SA71012ID05
Width
71.00 mm
SA71012ID06
Height
124.00 mm
SA71012ID07
mass (net)
0.48 kg
SA700ID06
max. ambient temperature (in operation)
50 °C
SA700ID11
min. Ambient humidity (in operation)
5.00 % rF
SA700ID12
max. ambient humidity (in operation)
95.00 % rF
LINK
http://www.siemens.com/btproduct?S55375-C109
SA810ID03
Order number
S55375-C109
SA810ID04
DataNorm number
S55375-C109
SA810ID06
GTIN number
4047625013882
SA810ID10
Description text
Automation Station, 16 Input/Outputs, BACnet MS/TP
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_41
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.