Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC5.E003_S55375-C103
Bill of material
PXC5.E003 Automation Station(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
SA810ID03
Order number
S55375-C103
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
PXC5.E003 Automation Station
BUSPROTOKOLL
Bus Protokoll
BACnet
SA110ID05
Product type (ASN)
PXC5.E003
SA100ID04
Version Room control units
Without display
SA71012ID04
width
112 mm
SA71012ID05
depth
49 mm
SA71012ID06
height
124 mm
SA71012ID07
mass (net)
0.351 kg
SA700ID06
Maximum ambient temperature (during operation)
°C
SA810ID04
DataNorm number
S55375-C103
SA810ID06
GTIN number
4047625008680
SA810ID10
Description text
System Controller für BACnet/IP
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass Code
Pr_75_50_18_41
LINK
http://www.siemens.com/btproduct?S55375-C103
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D