Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC7.E400L_S55375-C105
Bill of material
S55375-C105
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
PXC7.E400L Automationsstation
PREVIEW
Preview
SA110ID05
Main groups of wares
PXC7.E400L
SA100ID04
Range of application of the automation equipment
Anlagenautomation
BUSPROTOKOLL
Bus Protokoll
BACnet
SA200ID03
Version
Mit Steuerung und Regelung
SA250ID03
Communication capability
Kommunikativ
SA260ID03
I/O
Automationsstation (Controller)
SA300ID03
Construction
Modular
SA350ID03
Variant / Variant type / Accessories-name
beliebig
SA400ID03
Installation form
Aufbau-/Aufputz/Sammelschienenaufbau
SA450ID03
Type of mounting
Schraubbefestigung/ Sammelschienenbefestigung
SA460ID03
Variant / Variant type / Accessories-name
Beliebig
SA500ID03
Material of the housing
Kunststoff
SA700ID05
Minimum
-5 °C
SA700ID06
Maximum
50 °C
SA700ID07
Minimum
-25 °C
SA700ID08
Maximum
70 °C
SA700ID09
Minimum
-25 °C
SA700ID10
Maximum
70 °C
SA700ID11
Minimum ambient humidity (in operation)
5 % rF
SA700ID12
Max. ambient humidity (in operation)
95 % rF
SA740ID03
Designation of approval
CE
SA700ID13
Condensation allowed
no
SA700ID14
Protection class (IP)
IP20
SA71016ID04
Length
198.00
SA71016ID05
Width
71.00
SA71016ID06
Height
124.00
SA71016ID08
Weight (net)
516.00
SA740ID04
Approval markings
CE conformity
LINK
Product link
http://www.siemens.com/btproduct?S55375-C105
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA810ID03
Order number
S55375-C105
SA810ID04
Datanorm number
S55375-C105
SA810ID06
GTIN number
4047625011567
SA810ID10
Description text
Automationsstation, 400 Datenpunkte, Modbus, BACnet/IP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
ETIMCLASSC
ETIM classcode
EC011487
ETIMCLASSN
ETIM classname
Free programmable controller
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass number
Pr_75_50_18_41
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.