Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXM10_BPZ:PXM10
Bill of material
PXM10 Bediengerät(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
SA110ID05
Main product group
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
with multifunctional display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
mm
SA71012ID05
Width
mm
SA71012ID06
Height
117.00 mm
SA71012ID07
Height
kg
SA700ID06
Max. Ambient temperature (in operation)
50.00 °C
LINK
http://www.siemens.com/btproduct?BPZ:PXM10
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
ETIMCLASSN
ETIM Classname
IFCEXPORT
IfcExportAs
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Characteristics Graph
2D