Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PY2006 - all level sensors
Bill of material
PY2006
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PY2006: Electronic pressure sensor; -125...2500 mbar; -1.82...36.26 psi; -12.5..
DESCLONG
Long Description
Electronic pressure sensor; -125...2500 mbar; -1.82...36.26 psi; -12.5...250 kpa; G 1 external thread Aseptoflex Vario; analogue signal; 4...20; (scalable) mA; Connector; -25...85; (125: < 1 h) °C; IP 67; IP 68; IP 69K; relative pressure
BN
Bestellnummer
PY2006
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PM-2,5-REA01-E-ZVG/US
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D