Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PY2007 - all level sensors
Bill of material
PY2007
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PY2007: Electronic pressure sensor; -50...1000 mbar; -0.73...14.5 psi; -5...100
DESCLONG
Long Description
Electronic pressure sensor; -50...1000 mbar; -0.73...14.5 psi; -5...100 kpa; G 1 external thread Aseptoflex Vario; analogue signal; 4...20; (scalable) mA; Connector; -25...85; (125: < 1 h) °C; IP 67; IP 68; IP 69K; relative pressure
BN
Bestellnummer
PY2007
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PM-001BREA01 -E-ZVG/US
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
10.0