Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA41_42 - Rubber-coated lithium battery roller winding type
Bill of material
QAA41-D45-N-A70-L60
CODE
Code
TYPE
Type
Winding Type
MAT
Core Material
MAT1
Lining material
Polyurethane
CON
Coaxiality
0.02
D
45
COL
Liner Color
HAR
Liner Hardness (Shore)
L
T
3.5
B
5
L1
7
L2
10
L3
3
D1
15
D2
34
D3
31
D4
30
D5
35
D6
13.5
LINK
Website Link
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D