Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA95_97 - title
Bill of material
QAA95-D60-W350
CODE
TYPE1
Type
Arc-shaped
TYPE2
type2
Adjustable arc type
MAT1
Core material material
SUS304
MAT2
Support material
Aluminum alloy (anodized)
MAT3
Lining material
HAR
hardness
Shaw A60
ADJ
Adjustable angle
0~360°
ARC
Arc height
0~10mm
D
mm
W
mm
Enter value for W
mm
cm
inch
ft
A1
84 mm
A2
140 mm
A3
120 mm
T
3 mm
DD
d
30 mm
B1
15 mm
B2
80 mm
L
545 mm
W1
394 mm
W2
420 mm
W3
30 mm
W4
35 mm
S
103 mm
S1
50 mm
LINK
WEBSITE LINK
WEBSITE LINK
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D