Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QAC3171_BPZ:QAC3171
Bill of material
QAC3171 Temperaturfühler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAC3171 Temperature Sensor
SA110ID05
Main product group
QAC3171
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
80.000
SA71015ID05
Width
39.000
SA71015ID06
Height
88.000
SA71015ID07
mass (net)
0.130
SA700ID19
Protection class (IP), evaluation electronics
IP65
LINK
http://www.siemens.com/btproduct?BPZ:QAC3171
SA740ID04
0.000
SA810ID03
Order number
BPZ:QAC3171
SA810ID04
DataNorm number
BPZ:QAC3171
SA810ID06
GTIN number
4025515617891
SA810ID10
Description text
QAC3171 Temperature Sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010945
ETIMCLASSN
ETIM classname
Outdoor temperature sensor active
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D