Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QAC32_BPZ:QAC32
Bill of material
QAC32 Witterungsfuehler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAC32 Weather sensor
SA110ID05
Main product group
QAC32
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant automation
SA71015ID04
Length
80.000
SA71015ID05
Wide
50.000
SA71015ID06
Height
92.000
SA71015ID07
mass (net)
0.090
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (during operation)
SA700ID11
Min. medium temperature (in operation)
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation permissible
no
SA400ID03
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?BPZ:QAC32
SA810ID03
Order number
BPZ:QAC32
SA810ID04
DataNorm number
BPZ:QAC32
SA810ID06
GTIN number
4047625019709
SA810ID10
Description text
QAC32 Weather sensor
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010185
ETIMCLASSN
ETIM classname
Outdoor temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Characteristics Graph
2D