Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QAE1020.024_BPZ:QAE1020.024
Bill of material
QAE1020.024 Temperaturfühler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAE1020.024 Temperature sensor
SA110ID05
Main product group
QAE1020.024
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant automation
SA71015ID04
Length
275.000
SA71015ID05
Wide
14.000
SA71015ID06
Height
14.000
SA71015ID07
mass (net)
0.140
SA700ID19
Protection class (IP), evaluation electronics
IP64
SA700ID17
Condensation permissible
no
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?BPZ:QAE1020.024
SA810ID03
Order number
BPZ:QAE1020.024
SA810ID04
DataNorm number
BPZ:QAE1020.024
SA810ID06
GTIN number
7612914029300
SA810ID10
Description text
QAE1020.024 Temperature sensor
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010909
ETIMCLASSN
ETIM classname
Immersion temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uni Class code
Pr_75_75_76_88
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D