Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QAE1630.010_S55720-S511
Bill of material
S55720-S511
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAE1630.010 Tmp.sens.immers.NTC10k 0.1m
SA110ID05
Main product group
QAE1630.010
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
RAB11
SA71015ID04
Length
56.00
SA71015ID05
Width
152.50
SA71015ID06
Height
72.00
SA71015ID07
mass (net)
0.00
SA300ID03
Mounting types of sensors
Installation (e.g. pipe, duct, device or immersion sleeve)
SA700ID19
Protection class (IP), evaluation electronics
LINK
Link
http://www.siemens.com/btproduct?S55720-S511
SA810ID03
Manufacturer’s reference number
S55720-S511
SA810ID04
Datanorm number
S55720-S511
SA810ID06
GTIN number
4047625013417
SA810ID10
Description text
Immersion temperature sensor NTC10K
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM classcode
EC010909
ETIMCLASSN
ETIM classname
Immersion temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.