Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QAE9120.010_S55720-S516
Bill of material
QAE9120.010 Tauchfühler LG-Ni1k 0.1m
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAE9120.010 Tmp.sen.immers.LG-Ni1k 0.1m
SA110ID05
Main product group
QAE26.9
PREVIEW
Preview
LODLEVEL
0
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
System automation
SA71015ID04
Length
80.000
SA71015ID05
Width
31.000
SA71015ID06
Height
60.000
SA71015ID07
mass (net)
0.110
SA700ID19
Protection class (IP), evaluation electronics
IP42
SA700ID17
condensation permitted
no
SA400ID03
0.000
LINK
http://www.siemens.com/btproduct?S55720-S516
SA810ID03
Manufacturer’s reference number
S55720-S516
SA810ID04
Datanorm number
S55720-S516
SA810ID06
GTIN number
4047625013462
SA810ID10
Description text
0
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010909
ETIMCLASSN
ETIM classname
Immersion temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D