Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QAP21.2_BPZ:QAP21.2
Bill of material
QAP21.2 Kabeltempfühler(Solaranwendung)(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAP21.2 Cable temperature sensor(solar application)
SA110ID05
Main product group
QAP21.2
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Application range of sensors
Plant Automation
SA71015ID04
Length
50.000
SA71015ID05
Width
6.000
SA71015ID06
Height
6.000
SA71015ID07
mass (net)
0.060
SA700ID19
Protection class (IP), evaluation electronics
IP67
SA700ID11
Min. medium temperature (in operation)
SA700ID12
Max. Media temperature (in operation)
SA700ID17
Condensation allowed
no
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?BPZ:QAP21.2
SA810ID03
Order number
BPZ:QAP21.2
SA810ID04
DataNorm number
BPZ:QAP21.2
SA810ID06
GTIN number
7612914073419
SA810ID10
Description text
QAP21.2 Cable temperature sensor(solar application)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010900
ETIMCLASSN
ETIM classname
Cable temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_70_27_22
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D