카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2004-P25U_S55720-S311
Bill of material
QBE2004-P25U Druckfühler Kältemittel(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QBE2004-P25U PressureSensor refrigerant
SA110ID05
Main product group
QBE2004-P25U
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
24.000
SA71015ID05
Width
68.000
SA71015ID06
Height
24.000
SA71015ID07
mass (net)
0.200
SA300ID03
0.000
SA350ID03
SA700ID18
SA700ID19
Protection class (IP), evaluation electronics
IP67
SA700ID05
SA700ID06
SA700ID07
SA700ID11
Min. medium temperature (in operation)
-40.00
SA700ID12
Max. Medium temperature (in operation)
135.00
SA700ID17
Condensation permitted
no
SA400ID03
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S311
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55720-S311
SA810ID04
Datanorm number
S55720-S311
SA810ID06
GTIN number
7612914100139
SA810ID10
Description text
QBE2004-P25U PressureSensor refrigerant
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011478
ETIMCLASSN
ETIM Classname
Pressure transmitter
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13 37
OMNICLASS
OmniClass title
Differential Pressure Sensors
UNICLASSC
Uniclass code
Pr_80_51_51_37
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
Characteristics Graph
2D