Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBF60_61 - title
Bill of material
QBF60-D60
CODE
TYPE1
type1
Step type
TYPE2
type2
Side hole type
MAT1
Core material material
SUR1
Surface treatment of core materials
clear anodizing
MAT2
Lining material
Polyurethane (brown)
HAR
Lining hardness
Shaw A95
D
mm
DD
d
12 mm
D1
53 mm
D2
44 mm
T
8 mm
L
35 mm
L1
5 mm
L2
9 mm
L3
21 mm
L4
5 mm
S
5 mm
DD1
d1
12 mm
DD2
d2
16 mm
M
M4SHEN6 mm
LINK
WEBSITE LINK
WEBSITE LINK
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D