Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM81-3_BPZ:QBM81-3
Bill of material
QBM81-3 Differenzdruck-Schalter(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QBM81-3 Differential Pressure Switch
SA110ID05
Main product group
QBM81-3
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
88.000
SA71015ID05
Width
90.000
SA71015ID06
Height
110.000
SA71015ID07
mass (net)
0.230
SA700ID18
Max. Operating Pressure
7.50
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID05
Min. ambient temperature (in operation)
-20.00
SA700ID06
Max. Ambient temperature (in operation)
85.00
SA700ID11
Min. media temperature (in operation)
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation allowed
no
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?BPZ:QBM81-3
SA810ID03
Order number
BPZ:QBM81-3
SA810ID04
DataNorm number
BPZ:QBM81-3
SA810ID06
GTIN number
4047625008994
SA810ID10
Description text
QBM81-3 Differential Pressure Switch
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011179
ETIMCLASSN
ETIM classname
Pressure differential switch
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13 37
OMNICLASS
OmniClass title
Differential Pressure Sensors
UNICLASSC
Uniclass code
Pr_75_70_27_22
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D