Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBQ51_56 - Guide Wheel - Cylindrical
Bill of material
QBQ53-D30
CODE
Code
TYPE
Type
Cylindrical Type
TYPE1
Type
MAT
Material
SUR
Surface Treatment
MAT2
Bearing material
DQ
Retaining ring
D
mm
DD
d
6 mm
DD1
d1
mm
P
mm
T
12 mm
S
3.0 mm
B
6 mm
ZC
Using bearings
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D