Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBR01_43 - Guide Wheel V-Shaped
Bill of material
QBR03-D20-A4-d3
CODE
Code
TYPE
Type
MAT
Material
SUR
Surface Treatment
DQ
Retaining ring
D
mm
A
mm
DD
d
mm
DD1
d1
mm
P
10 mm
T
10 mm
S
3.0 mm
B
4 mm
ZC
Using bearings
BAF623ZZ
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D