Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rochu
Description
QC-15W5R - Slide Mounting plate
Bill of material
QC-15W5R
MODEL
Model
QC
SERIES
Series
15W5R
B
Distance of slots
10 mm
W
Width
8 mm
T
Thick
6 mm
WEIGHT
Weight
0.00 g
PI
Product Info
Product Information
COLOUR
colour
0.75,0.75,0.75,0.00
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D