Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCK01_11 - Carbon Fiber Roller¡¤Ordinary Type/One Side Plus Electrostatic Ring Type
Bill of material
QCK01-D30-L100-T1
CODE
Type
TYPE
Type
MAT1
Pipe material
Carbon Fiber
MAT2
Inlay Material
Aluminum Alloy
MAT3
Electrostatic Ring Material
SUR
Surface Treatment
-
D
mm
L
L Smallest unit 10
mm
Enter value for L
L Smallest unit 10
mm
cm
inch
ft
T
T Minimum Unit 0.5
mm
Enter value for T
T Minimum Unit 0.5
mm
cm
inch
ft
DD
d
26 mm
KK
k
23 mm
FF
f
10 mm
HH
h
5 mm
OP
Optional processing
LINK
Website Link
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
2D