Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCK85_86 - Tapered roller multi-wedge pulley type
Bill of material
QCK85-D50-W300-t1.5-d11
CODE
Code
TYPE
Types of
Multi-wedge pulley type
INS
Installation method
MAT
Roller material
mild steel
MAT1
Lining material
Plastic
SUR
Roller surface treatment
Galvanized
D
50
W
W Minimum unit 1
TT
t
1.5
DD
d Shaft diameter
L
E
335
BF
336
M
LINK
weblink
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D