Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDC29 - Plastic Universal Ball/Turned Type/Screw Type
Bill of material
QDC29-8
CODE
code
QDC29
TYPE
type
Screw Type/Full-Thread Type
MAT1
Main Body Material
POM
MAT2
Ball Material
POM
SPE
Specifications
M
8 mm
H
14 mm
T
1.5 mm
DD
d
4.76 mm
E
1.5 mm
W
1.2 mm
W1
1.5 mm
RES
Load Resistance
2(0.2)
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D