Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE59 - Steel universal ball/turning type/screw cutting type/standard type
Bill of material
QDE59-8
CODE
code
QDE59
TYPE
type
screw cutting type/standard type
MAT1
Main Body Material
S45C
MAT2
Ball Material
SUJ2
MAT3
Cover Material
S45C
SUR
Surface Perparation
Chrome
GG
Specifications
8
D
42 mm
D1
26 mm
D2
32 mm
R
- mm
DD
d
25.4 mm
HH1
h1
42 mm
T
4 mm
HH2
h2
21 mm
B
11 mm
B1
14 mm
M
10 mm
NFZ
Load resistance N(kgf)
1500(150)
LINK
Wedsite Link
Wedsite Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D