Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDF01_02 - Steel Universal Ball/Turning Type/Press-In Type
Bill of material
QDF01-14
CODE
Type
TYPE
Type
MAT1
Main Body Material
SUS304
MAT2
Adjustment Ring Material
SUS304
MAT3
Steel Ball Material
SUS440C(HRC55-)
MAT4
Shell Material
SUS304
MAT5
Retaining ring Material
SUS304
MAT6
Spring Material
SUS631J1
SPE
Specifications
D
mm
D1
mm
HH1
h1
1.5 mm
HH2
h2
mm
HH3
h3
mm
HH4
h4
1.5 mm
DD
d
5.56 mm
M
M Fine thread
mm
K
mm
PCD
P.C.D
mm
WL1
Withst¡¤Load N(kgf) min
23(2.3)
WL2
Withst¡¤Load N(kgf) max
30(3.0)
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D