Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDF03 - Steel Universal Ball,Turning Type/Press-In Type·Quick Installation Type
Bill of material
QDF03-120
CODE
code
QDF03
TYPE
type
Press-In Type·Quick Installation Type
MAT1
Main Body Material (Chinese Standard)
45
MAT3
Main Body Material (Equivalent)
S45C
MAT2
Ball Material(Chinese Standard)
GCr15
MAT4
Ball Material(Equivalent)
SUJ2
SUR
Surface Treatment
Chrome
SPE
Specifications
120
RES
Load Resistance
1470(150)
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D